22.11.2024 5:33:43 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SV8101-6KK
Product
Modular residual current protective device LCD, 230V AC IDN 0.03A-3A (type A) German=INS-10 sec (SEL)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SV8101-6KK
Product Description Modular residual current protective device LCD, 230V AC IDN 0.03A-3A (type A) German=INS-10 sec (SEL)
Product family Accessories and Spare Parts 3VA9, for IEC Circuit Breakers up to 1250A
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13B / 1BE
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor LOA-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,269 Kg
Packaging Dimension 60,00 x 95,00 x 95,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869434612
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID LV10.1
Product Group 5509
Group Code P310
Country of origin Spain
Compliance with the substance restrictions according to RoHS directive Since: 01.12.2010
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-09
eClass 14 27-37-18-09
eClass 6 27-37-18-09
eClass 7.1 27-37-18-09
eClass 8 27-37-18-09
eClass 9 27-37-18-09
eClass 9.1 27-37-18-09
ETIM 7 EC001445
ETIM 8 EC001445
ETIM 9 EC001445
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;