22.11.2024 6:12:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5SV8111-4KK
Product
Image similar
Modular residual current device Type B, 24 V DC,LCD, IDN 30 mA 1A, 0 2000 Hz
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5SV8111-4KK
Product Description Modular residual current device Type B, 24 V DC,LCD, IDN 30 mA 1A, 0 2000 Hz
Product family SENTRON 5SV8 Residual Current Monitors
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 13B / 1BE
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,234 Kg
Packaging Dimension 120,00 x 160,00 x 80,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869533117
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID LV10
Product Group 5509
Group Code P310
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06.02.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-18-09
eClass 14 27-37-18-09
eClass 6 27-37-18-09
eClass 7.1 27-37-18-09
eClass 8 27-37-18-09
eClass 9 27-37-18-09
eClass 9.1 27-37-18-09
ETIM 7 EC001445
ETIM 8 EC001445
ETIM 9 EC001445
IDEA 4 4727
UNSPSC 15 39-12-15-21
|
Buy product
Quantity 1 Piece
;