22.12.2024 2:29:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5TG6201-0CM20
Product
DELTA i-system carbon metallic Rocker switch with symbol light for pushbutton, 55x55mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TG6201-0CM20
Product Description DELTA i-system carbon metallic Rocker switch with symbol light for pushbutton, 55x55mm
Product family Switches and Pushbuttons
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 135 / 1BW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,022 Kg
Packaging Dimension 40,00 x 70,00 x 70,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869583877
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10
Product Group 5571
Group Code P310
Country of origin Spain
Compliance with the substance restrictions according to RoHS directive Since: 29.11.2021
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-40-01
eClass 14 27-14-40-01
eClass 6 27-14-40-01
eClass 7.1 27-14-40-01
eClass 8 27-14-40-01
eClass 9 27-14-40-01
eClass 9.1 27-14-40-01
ETIM 7 EC000007
ETIM 8 EC000007
ETIM 9 EC000007
|
Buy product
Quantity 1 Piece
;