05.05.2024 4:50:26 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5TG8062
Product
Cap set for button 5TE48 Set with 5x each green/transparent
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TG8062
Product Description Cap set for button 5TE48 Set with 5x each green/transparent
Product family SENTRON 5TE4 Pushbuttons
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12E / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,004 Kg
Packaging Dimension 70,00 x 55,00 x 10,00
Package size unit of measure MM
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869210483
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID LV10.1
Product Group 5520
Group Code P310
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 13.09.2012
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-40-05
eClass 14 27-14-40-05
eClass 6 27-14-40-05
eClass 7.1 27-14-40-05
eClass 8 27-14-40-05
eClass 9 27-14-40-05
eClass 9.1 27-14-40-05
ETIM 7 EC000199
ETIM 8 EC000199
ETIM 9 EC000199
IDEA 4 4771
UNSPSC 15 39-12-15-44
|
Buy product
Quantity 1 Set
;