10.05.2024 8:32:19 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5TT4920
Product
compensator for remote control switch5TT41.. for glow lamp current 20 mA
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TT4920
Product Description compensator for remote control switch5TT41.. for glow lamp current 20 mA
Product family SENTRON 5TT4 Remote Control Switches
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12F / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-P-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,073 Kg
Packaging Dimension 21,00 x 93,00 x 83,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869364889
UPC Not available
Commodity Code 90303370
LKZ_FDB/ CatalogID LV10.1
Product Group 5528
Group Code P310
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.05.2007
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-06
eClass 14 27-14-23-06
eClass 6 27-14-23-06
eClass 7.1 27-14-23-06
eClass 8 27-14-23-06
eClass 9 27-14-23-06
eClass 9.1 27-14-23-06
ETIM 7 EC000188
ETIM 8 EC000188
ETIM 9 EC000188
|
Buy product
Quantity 1 Piece
;