22.11.2024 7:59:34 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5TT5000-2
Product
Image similar
INSTA contactor with 2 NO contacts Contact for 230 V AC, 400V 20A Control AC/24 V DC
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5TT5000-2
Product Description INSTA contactor with 2 NO contacts Contact for 230 V AC, 400V 20A Control AC/24 V DC
Product family 5TT5 Insta Contactors, AC/DC Technology
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 12F / 1BK
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor L-B-----
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,141 Kg
Packaging Dimension 79,00 x 92,00 x 21,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869434964
UPC Not available
Commodity Code 85362010
LKZ_FDB/ CatalogID LV10.1
Product Group 5528
Group Code P310
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Since: 01.02.2011
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-23-08
eClass 14 27-14-23-08
eClass 6 27-14-23-08
eClass 7.1 27-14-23-08
eClass 8 27-14-23-08
eClass 9 27-14-23-08
eClass 9.1 27-14-23-08
ETIM 7 EC001653
ETIM 8 EC001653
ETIM 9 EC001653
|
Buy product
Quantity 1 Piece
;