05.05.2024 2:16:07 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5UB1303
Product
DELTA i-system electrical white Socket outlet 15A 125V American standard C73 Central plate 51x 51mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5UB1303
Product Description DELTA i-system electrical white Socket outlet 15A 125V American standard C73 Central plate 51x 51mm
Product family International socket devices
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 135 / 1BW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 30 Day/Days
Net Weight (kg) 0,085 Kg
Packaging Dimension 50,00 x 85,00 x 90,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869050980
UPC Not available
Commodity Code 85366990
LKZ_FDB/ CatalogID I2/ET-D1
Product Group 5571
Group Code P310
Country of origin Spain
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-26-04
eClass 14 27-14-26-04
eClass 6 27-14-26-04
eClass 7.1 27-14-26-04
eClass 8 27-14-26-04
eClass 9 27-14-26-04
eClass 9.1 27-14-26-04
ETIM 7 EC000125
ETIM 8 EC000125
ETIM 9 EC000125
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Piece
;