04.01.2025 8:16:57 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
5UH1341
Product
DELTA i-system electrical white Retrofit kit overvoltage protection for SCHUKO socket outlets with cover plate 55x 55 mm and overvoltage protection
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 5UH1341
Product Description DELTA i-system electrical white Retrofit kit overvoltage protection for SCHUKO socket outlets with cover plate 55x 55 mm and overvoltage protection
Product family Socket Outlets
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 135 / 1BW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 3 Day/Days
Net Weight (kg) 0,063 Kg
Packaging Dimension 95,00 x 41,00 x 82,00
Package size unit of measure MM
Quantity Unit 1 Set
Packaging Quantity 1
Additional Product Information
EAN 4001869070667
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID I2/ET-D1
Product Group 5571
Group Code P310
Country of origin Spain
Compliance with the substance restrictions according to RoHS directive Since: 01.03.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-26-04
eClass 14 27-14-26-04
eClass 6 27-14-26-04
eClass 7.1 27-14-26-04
eClass 8 27-14-26-04
eClass 9 27-14-26-04
eClass 9.1 27-14-26-04
ETIM 7 EC000125
ETIM 8 EC000125
ETIM 9 EC000125
UNSPSC 15 39-12-22-33
|
Buy product
Quantity 1 Set
;