27.09.2024 2:04:22 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
UP 588/23 | 5WG1588-2AB23
Product
UP 588/23 - KNX Touch Panel, AC/DC 24 V
List Price Show prices
Customer Price Show prices
Product
Article Number (Market Facing Number) UP 588/23 | 5WG1588-2AB23
Product Description UP 588/23 - KNX Touch Panel, AC/DC 24 V
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,626 Kg
Packaging Dimension 16,40 x 19,70 x 7,60
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4001869426020
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBL6
Group Code H5DL
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12.01.2010
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;