24.11.2024 12:13:41 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1052-1FB08-7BA2
Product
Image similar
SIPLUS LOGO! 230RCE based on 6ED1052-1FB08-0BA2 with conformal coating -25...+60 °C startup -20 °C . logic module display power supply / I/O 115 V/230 V/relay, 8 DI/4 DO memory 400 blocks, modularly expandable, Ethernet integrated web server, data log user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1052-1FB08-7BA2
Product Description SIPLUS LOGO! 230RCE based on 6ED1052-1FB08-0BA2 with conformal coating -25...+60 °C startup -20 °C . logic module display power supply / I/O 115 V/230 V/relay, 8 DI/4 DO memory 400 blocks, modularly expandable, Ethernet integrated web server, data log user-defined web pages, standard microSD card for LOGO! Soft Comfort V8.4 or higher, older projects executable cloud connection, MQTT in all LOGO! 8.4 basic units
Product family SIPLUS LOGO! basic modules with display
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 470 / 470
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,274 Kg
Packaging Dimension 8,10 x 9,30 x 7,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618148812
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4601
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05.04.2023
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-16
eClass 14 27-24-22-16
eClass 6 27-24-22-16
eClass 7.1 27-24-22-16
eClass 8 27-24-22-16
eClass 9 27-24-22-16
eClass 9.1 27-24-22-16
ETIM 7 EC001417
ETIM 8 EC001417
ETIM 9 EC001417
|
Buy product
Quantity 1 Piece
;