05.05.2024 9:18:04 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1055-1HB00-2XB0
No picture available
***SPARE PART*** SIPLUS LOGO! DM8 24R -25 ... +70 DGR C BASED ON 6ED1055-1HB00-0BA0
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1055-1HB00-2XB0
Product Description ***SPARE PART*** SIPLUS LOGO! DM8 24R -25 ... +70 DGR C BASED ON 6ED1055-1HB00-0BA0
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 30.03.2016
Notes
Product is no longer available
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 470 / 470
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 4A994X / AL : 9I999IR
Estimated dispatch time (Working Days) 17 Day/Days
Net Weight (kg) 0,168 Kg
Packaging Dimension 7,10 x 9,80 x 5,80
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515131861
UPC 662643173949
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4394
Group Code R740
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;