02.05.2024 8:44:01 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1057-1AA01-0BA6
No picture available
***SPARE PART*** LOGO! PROM V6 100...230VAC 50/60HZ PROGRAMMING DEVICE FOR MODULES 6ED1056-1BA00-0AA0 6ED1056-4BA00-0AA0 6ED1056-5CA00-0BA0 6ED1056-1DA00-0BA0 6ED1056-7DA00-0BA0 . E: 2.0 FW: 6.1
Notes
Product is no longer available
Sucessor:IS NO LONGER REQUIRED FOR LOGO V8
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1057-1AA01-0BA6
Product Description ***SPARE PART*** LOGO! PROM V6 100...230VAC 50/60HZ PROGRAMMING DEVICE FOR MODULES 6ED1056-1BA00-0AA0 6ED1056-4BA00-0AA0 6ED1056-5CA00-0BA0 6ED1056-1DA00-0BA0 6ED1056-7DA00-0BA0 . E: 2.0 FW: 6.1
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 30.09.2017
Notes
Product is no longer available
Sucessor:IS NO LONGER REQUIRED FOR LOGO V8
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 470 / 470
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 17 Day/Days
Net Weight (kg) 0,600 Kg
Packaging Dimension 18,50 x 24,00 x 10,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948445006
UPC 662643489408
Commodity Code 85371098
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4394
Group Code R740
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;