03.05.2024 8:39:14 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1057-1AA02-0AA0
Product
Image similar
Input simulator for LOGO 12/24 V
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1057-1AA02-0AA0
Product Description Input simulator for LOGO 12/24 V
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group S50 / 2L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,040 Kg
Packaging Dimension 95,00 x 125,00 x 40,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948639948
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIDEMO
Product Group 4A4Z
Group Code R394
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-11
eClass 14 27-24-22-11
eClass 6 27-24-22-11
eClass 7.1 27-24-22-11
eClass 8 27-24-22-11
eClass 9 27-24-22-11
eClass 9.1 27-24-22-11
ETIM 7 EC000238
ETIM 8 EC000238
ETIM 9 EC000238
IDEA 4 3568
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;