27.09.2024 2:45:49 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1107-1BQ40-7AA3
Product
SIPLUS AS Interface 2 AQ IP67 based on 3RK1107-1BQ40-0AA3 with conformal coating, -25…+70 °C, AS-Interface compact module, IP67 analog, 2 AQ, number format S7, 2x 1 output (M12), 4...20 mA for 2-wire actuators . mounting plate 3RK1901-0CA00 must be ordered separately
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1107-1BQ40-7AA3
Product Description SIPLUS AS Interface 2 AQ IP67 based on 3RK1107-1BQ40-0AA3 with conformal coating, -25…+70 °C, AS-Interface compact module, IP67 analog, 2 AQ, number format S7, 2x 1 output (M12), 4...20 mA for 2-wire actuators . mounting plate 3RK1901-0CA00 must be ordered separately
Product family SIPLUS analog I/O modules for use in the field, high degree of protection
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 26.08.2024
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,200 Kg
Packaging Dimension 46,00 x 160,00 x 70,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948599433
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4573
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;