SIPLUS PS UPS1100 battery module based on 6EP4134-0GB00-0AY0 with conformal coating, -15…+50 °C, SITOP UPS1100 battery module with service- free sealed lead batteries for SITOP DC UPS modules 24 V 7 Ah DC
Article Number (Market Facing Number) |
6AG1134-0GB00-4AY0 |
Product Description |
SIPLUS PS UPS1100 battery module based on 6EP4134-0GB00-0AY0 with conformal coating, -15…+50 °C, SITOP UPS1100 battery module with service- free sealed lead batteries for SITOP DC UPS modules 24 V 7 Ah DC
|
Product family |
SIPLUS PS UPS1100 battery modules |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
471 / 471 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
65 Day/Days |
Net Weight (kg) |
5,848 Kg |
Packaging Dimension |
28,80 x 23,40 x 12,50 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047618073404 |
UPC |
804766981609 |
Commodity Code |
85072080 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4626 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 17.11.2016 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-04-06-92 |
eClass |
14 |
27-04-06-92 |
eClass |
6 |
27-04-92-01 |
eClass |
7.1 |
27-04-92-01 |
eClass |
8 |
27-04-92-01 |
eClass |
9 |
27-04-92-01 |
eClass |
9.1 |
27-04-92-01 |
ETIM |
7 |
EC002850 |
ETIM |
8 |
EC002850 |
ETIM |
9 |
EC002850 |
IDEA |
4 |
4149 |
UNSPSC |
15 |
39-12-10-11 |
|
|
|
|