19.02.2025 12:24:56 PM
6AG1155-6AU02-7BN0
Product
Image similar
SIPLUS ET 200SP IM155-6PN ST based on 6ES7155-6AU02-0BN0 with conformal coating, -40...+70 °C interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, including server module (6AG1193-6PA00-7AA0)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1155-6AU02-7BN0
Product Description SIPLUS ET 200SP IM155-6PN ST based on 6ES7155-6AU02-0BN0 with conformal coating, -40...+70 °C interface module IM 155-6 PN ST, max. 32 I/O modules, and 16 ET 200AL modules, multi hot swap, optional PN strain relief, including server module (6AG1193-6PA00-7AA0)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 473 / 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,170 Kg
Packaging Dimension 10,60 x 12,80 x 6,80
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618150730
UPC 195125552586
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4257
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.04.2017
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
|
Buy product
Quantity 1 Piece
;