15.10.2024 1:23:50 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1208-0BA00-7AC2
Product
SIPLUS NET SCALANCE XC208 based on 6GK5208-0BA00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 8x 10/100 Mbps RJ45 ports; 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail/wall office redundancy functions features (RSTP, VLAN,etc.); PROFINET IO device Ethernet/IP-compliant C-Plug slot;
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1208-0BA00-7AC2
Product Description SIPLUS NET SCALANCE XC208 based on 6GK5208-0BA00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 8x 10/100 Mbps RJ45 ports; 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail/wall office redundancy functions features (RSTP, VLAN,etc.); PROFINET IO device Ethernet/IP-compliant C-Plug slot;
Product family SIPLUS SCALANCE XC-200 managed
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 0,520 Kg
Packaging Dimension 19,30 x 25,20 x 14,20
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618111519
UPC 195125069770
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4575
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 19-17-01-30
eClass 1400 19-17-01-30
eClass 600 19-17-01-06
eClass 710 19-17-01-06
eClass 800 19-17-01-06
eClass 900 19-17-01-06
eClass 910 19-17-01-06
ETIM 700 EC000734
ETIM 800 EC000734
ETIM 900 EC000734
IDEA 400 5208
UNSPSC 1500 39-12-22-14
|
Buy product
Quantity 1 Piece
;