***spare part*** SIPLUS S7-1200 CPU 1212C DC/DC/relay based on 6ES7212-1HD30-0XB0 with conformal coating, -25…+70 °C, signal board: 0, compact CPU, DC/DC/relay, onboard I/O: 8 DI 24 V DC 6 DQ relay 0.5 A 2 AI 0-10 V DC power supply: 20.4-28.8 V DC program/data memory 25 KB
Notes
Article Number (Market Facing Number) |
6AG1212-1HD30-2XB0 |
Product Description |
***spare part*** SIPLUS S7-1200 CPU 1212C DC/DC/relay based on 6ES7212-1HD30-0XB0 with conformal coating, -25…+70 °C, signal board: 0, compact CPU, DC/DC/relay, onboard I/O: 8 DI 24 V DC 6 DQ relay 0.5 A 2 AI 0-10 V DC power supply: 20.4-28.8 V DC program/data memory 25 KB
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 16.04.2024 |
Notes |
|
Successor |
6AG1212-1HE31-2XB0 |
Successor Description |
***spare part*** SIPLUS S7-1200 CPU 1212C DC/DC/relay based on 6ES7212-1HE31-0XB0 with conformal coating, -40…+70 °C, start up -25 °C, signal board: 0, compact CPU, DC/DC/relay, onboard I/O: 8 DI 24 V DC 6 DQ relay 2 A 2 AI 0-10 V DC power supply: 20.4-28.8 V DC program/data memory 50 KB |
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
0,385 Kg |
Packaging Dimension |
10,40 x 10,90 x 8,60 |
Package size unit of measure |
CM |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4042948514641 |
UPC |
Not available |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
A&DSE/SIP ADD |
Product Group |
4397 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.01.2012 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|