19.05.2024 6:10:05 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1400-2JA10-7AA0
Product
Image similar
SIPLUS S7-400 rack UR2-H based on 6ES7400-2JA10-0AA0 with conformal coating, -25…+70 °C, central and distributed with 2x 9 slots
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1400-2JA10-7AA0
Product Description SIPLUS S7-400 rack UR2-H based on 6ES7400-2JA10-0AA0 with conformal coating, -25…+70 °C, central and distributed with 2x 9 slots
Product family SIPLUS S7-400 racks
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 474 / 474
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 85 Day/Days
Net Weight (kg) 3,384 Kg
Packaging Dimension 30,00 x 58,50 x 4,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948653777
UPC 804766493874
Commodity Code 85389099
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4656
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.09.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
IDEA 4 3560
UNSPSC 15 32-15-17-04
|
Buy product
Quantity 1 Piece
;