17.05.2024 3:21:42 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1511-1AK02-2AB0
Product
SIPLUS S7-1500 CPU 1511-1 PN based on 6ES7511-1AK02-0AB0 with conformal coating, -40…+60 °C, central processing unit with work memory 150 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required spare part display: 6AG1591-1AB00-2AA0
Notes
The product was replaced with the following successor product:
6AG1511-1AL03-2AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1511-1AK02-2AB0
Product Description SIPLUS S7-1500 CPU 1511-1 PN based on 6ES7511-1AK02-0AB0 with conformal coating, -40…+60 °C, central processing unit with work memory 150 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 2-port switch, 60 ns bit performance, SIMATIC Memory Card required spare part display: 6AG1591-1AB00-2AA0
Product family SIPLUS CPU 1511-1 PN
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 21.04.2023
Notes
The product was replaced with the following successor product:
6AG1511-1AL03-2AB0 Compare Products
Successor information
Successor 6AG1511-1AL03-2AB0
Successor Description SIPLUS S7-1500 CPU 1511-1 PN based on 6ES7511-1AL03-0AB0 with conformal coating -40...+60 °C . central processing unit with work memory 300 KB for program and 1.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 25 ns bit performance, SIMATIC Memory Card required
Price data
Region Specific PriceGroup / Headquarter Price Group 474 / 474
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (kg) 0,364 Kg
Packaging Dimension 15,00 x 15,30 x 4,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618094515
UPC 804766778292
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4657
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.03.2018
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;