26.05.2024 5:52:47 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1513-1AL01-7AB0
Product
Image similar
***SPARE PART*** ***SPARE PART*** SIPLUS S7-1500 CPU 1513-1 PN -40...+70°C start up -20°C with conformal coating based on 6ES7513-1AL01-0AB0 . Central processing unit with Work memory 300 KB for program and 1.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 40 ns bit performance, SIMATIC Memory Card required
Notes
Product is no longer available. Successor:
6AG1513-1AM03-7AB0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1513-1AL01-7AB0
Product Description ***SPARE PART*** ***SPARE PART*** SIPLUS S7-1500 CPU 1513-1 PN -40...+70°C start up -20°C with conformal coating based on 6ES7513-1AL01-0AB0 . Central processing unit with Work memory 300 KB for program and 1.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 40 ns bit performance, SIMATIC Memory Card required
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.06.2021
Notes
Product is no longer available. Successor:
6AG1513-1AM03-7AB0 Compare Products
Successor information
Successor 6AG1513-1AM03-7AB0
Successor Description SIPLUS S7-1500 CPU 1513-1 PN based on 6ES7513-1AM03-0AB0 with conformal coating -40...+70 °C . central processing unit with work memory 600 KB for program and 2.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 25 ns bit performance, SIMATIC Memory Card required
Price data
Region Specific PriceGroup / Headquarter Price Group 2ET / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 42 Day/Days
Net Weight (kg) 0,504 Kg
Packaging Dimension 10,50 x 14,70 x 12,90
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618068240
UPC Not available
Commodity Code 85371091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4399
Group Code R740
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03.07.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;