06.01.2025 9:24:33 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1531-7LH00-7AB0
Product
Image similar
SIPLUS S7-1500 AI 16xU BA based on 6ES7531-7LH00-0AB0 with conformal coating -40...+70 °C . analog input module, AI 16xU BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1531-7LH00-7AB0
Product Description SIPLUS S7-1500 AI 16xU BA based on 6ES7531-7LH00-0AB0 with conformal coating -40...+70 °C . analog input module, AI 16xU BA, 16-bit resolution accuracy 0.5%, 16 channels in groups of 16, common mode voltage 4 V DC, diagnostics, hardware interrupts; delivery including infeed element, shielding bracket and shield terminal: front connector (screw terminals or push-in) to be ordered separately
Product family SIPLUS SM 531 analog input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 474 / 474
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,367 Kg
Packaging Dimension 16,10 x 19,40 x 4,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618135201
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4657
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 25.09.2020
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-01
eClass 14 27-24-22-01
eClass 6 27-24-22-01
eClass 7.1 27-24-22-01
eClass 8 27-24-22-01
eClass 9 27-24-22-01
eClass 9.1 27-24-22-01
ETIM 7 EC001420
ETIM 8 EC001420
ETIM 9 EC001420
|
Buy product
Quantity 1 Piece
;