06.01.2025 9:16:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1590-0BL00-7AA0
Product
Image similar
SIPLUS S7-1500 act. backplane 12 slot based on: 6ES7590-0BL00-0AA0 with conformal coating, -40…+70 °C . active backplane bus 12 slots for inserting S7-1500 I/O modules for hot swapping; for use in the ET 200MP with IM 155-5 PN HF (from FW V4.4.1); S7-1500 mounting rail and slot covers to to be ordered separately
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1590-0BL00-7AA0
Product Description SIPLUS S7-1500 act. backplane 12 slot based on: 6ES7590-0BL00-0AA0 with conformal coating, -40…+70 °C . active backplane bus 12 slots for inserting S7-1500 I/O modules for hot swapping; for use in the ET 200MP with IM 155-5 PN HF (from FW V4.4.1); S7-1500 mounting rail and slot covers to to be ordered separately
Product family SIPLUS extreme active backplane bus
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 474 / 474
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 11,60 x 45,40 x 3,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618128616
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4657
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 06.03.2020
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
|
Buy product
Quantity 1 Piece
;