18.10.2024 10:13:59 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1900-2AA01-4AA0
Product
Image similar
SIPLUS S7-300 FTA based on 7MH4900-2AA01 with conformal coating, -10…+60 °C, calibratable electronic weighing system for autonomous (automatic) scales for S7-300 and ET200M. EC design approval 3 x 6000D application areas: dosing, filling/bagging and loading. Attention: for applications requiring official calibration, observe calibration regulations of the destination country - suitable Micro Memory Card: only for calibratable applications
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1900-2AA01-4AA0
Product Description SIPLUS S7-300 FTA based on 7MH4900-2AA01 with conformal coating, -10…+60 °C, calibratable electronic weighing system for autonomous (automatic) scales for S7-300 and ET200M. EC design approval 3 x 6000D application areas: dosing, filling/bagging and loading. Attention: for applications requiring official calibration, observe calibration regulations of the destination country - suitable Micro Memory Card: only for calibratable applications
Product family SIPLUS SIWAREX FTA
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2023
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 70 Day/Days
Net Weight (kg) 0,360 Kg
Packaging Dimension 134,00 x 154,00 x 89,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618098636
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4646
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.03.2018
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-22-05
eClass 1400 27-24-22-05
eClass 600 27-24-22-05
eClass 710 27-24-22-05
eClass 800 27-24-22-05
eClass 900 27-24-22-05
eClass 910 27-24-22-05
ETIM 700 EC001422
ETIM 800 EC001422
ETIM 900 EC001422
IDEA 400 3567
UNSPSC 1500 32-15-17-05
|
Buy product
Quantity 1 Piece
;