03.05.2024 1:46:52 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1952-1AL00-4AA0
Product
Image similar
SIPLUS S7-400 RAM card 2 MB based on 6ES7952-1AL00-0AA0 with conformal coating, 0…+60 °C,
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1952-1AL00-4AA0
Product Description SIPLUS S7-400 RAM card 2 MB based on 6ES7952-1AL00-0AA0 with conformal coating, 0…+60 °C,
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 474 / 474
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (kg) 0,044 Kg
Packaging Dimension 9,00 x 13,00 x 1,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948469071
UPC 804766229046
Commodity Code 85235110
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4656
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.01.2012
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-12
eClass 14 27-24-22-12
eClass 6 27-24-22-12
eClass 7.1 27-24-22-12
eClass 8 27-24-22-12
eClass 9 27-24-22-12
eClass 9.1 27-24-22-12
ETIM 7 EC000192
ETIM 8 EC000192
ETIM 9 EC000192
IDEA 4 6458
UNSPSC 15 43-20-14-02
|
Buy product
Quantity 1 Piece
;