17.05.2024 11:25:34 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG1991-1AF00-7AA0
Product
SIPLUS NET SCALANCE X SFP991-1LD based on 6GK5991-1AF00-8AA0 with conformal coating, -40…+85 °C, SCALANCE X accessory; SFP991-1LD; 1x 100 Mbps LC port, optical; single-mode optical up to max. 26 km
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG1991-1AF00-7AA0
Product Description SIPLUS NET SCALANCE X SFP991-1LD based on 6GK5991-1AF00-8AA0 with conformal coating, -40…+85 °C, SCALANCE X accessory; SFP991-1LD; 1x 100 Mbps LC port, optical; single-mode optical up to max. 26 km
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 65 Day/Days
Net Weight (kg) 0,034 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618111731
UPC 195125279933
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4575
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 23.10.2009
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
Buy product
Quantity 1 Piece
;