22.12.2024 9:36:07 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG2158-3AD10-4XA0
Product
Image similar
SIPLUS PN/PN Coupler TX rail based on 6ES7158-3AD10-0XA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), for deterministic data exchange between max. 4 PN controllers per side also across network boundaries, transmission via PROFIsafe, I/O, MSI, MSO and data set communication, redundant current infeed PN connection via SIMATIC BusAdapter (BA), supplied without BusAdapter
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2158-3AD10-4XA0
Product Description SIPLUS PN/PN Coupler TX rail based on 6ES7158-3AD10-0XA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), for deterministic data exchange between max. 4 PN controllers per side also across network boundaries, transmission via PROFIsafe, I/O, MSI, MSO and data set communication, redundant current infeed PN connection via SIMATIC BusAdapter (BA), supplied without BusAdapter
Product family SIPLUS NET PN/PN Coupler T1 RAIL
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,254 Kg
Packaging Dimension 12,90 x 15,40 x 8,40
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618098049
UPC 804766902482
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C01
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.07.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;