SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AG2193-6AM00-4AA0
Product
Image similar
SIPLUS ET 200SP BA 2xM12 rail based on 6ES7193-6AM00-0AA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BusAdapter 2x M12 push-pull sockets for PROFINET, D-coding, also suitable for standard M12
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2193-6AM00-4AA0
Product Description SIPLUS ET 200SP BA 2xM12 rail based on 6ES7193-6AM00-0AA0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), BusAdapter 2x M12 push-pull sockets for PROFINET, D-coding, also suitable for standard M12
Product family SIPLUS extreme RAIL BusAdapters
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 473 / 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 40 Day/Days
Net Weight (kg) 0,071 Kg
Packaging Dimension 6,40 x 7,80 x 2,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618120313
UPC Not available
Commodity Code 85369010
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C03
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 28.08.2020
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
|
Buy product
Quantity 1 Piece
;