06.01.2025 8:39:31 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG2543-6WX00-4XE0
Product
Image similar
SIPLUS ET 200SP CP 1543SP-1 ISEC TX rail based on 6GK7543-6WX00-0XE0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), security (firewall and VPN) open IE communication (TCP/IP, ISO-on-TCP, UDP) PG/OP, S7 routing, IP broadcast/multicast, SNMPV1/V3, DHCP, secure email, IPv4/IPv6, support of SINEMA Remote Connect with autoconfiguration, time synchronization via NTP, access to web server of CPU, BusAdapter required
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2543-6WX00-4XE0
Product Description SIPLUS ET 200SP CP 1543SP-1 ISEC TX rail based on 6GK7543-6WX00-0XE0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), security (firewall and VPN) open IE communication (TCP/IP, ISO-on-TCP, UDP) PG/OP, S7 routing, IP broadcast/multicast, SNMPV1/V3, DHCP, secure email, IPv4/IPv6, support of SINEMA Remote Connect with autoconfiguration, time synchronization via NTP, access to web server of CPU, BusAdapter required
Product family SIPLUS extreme RAIL CP 1543SP-1 ISEC
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 473 / 473
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 45 Day/Days
Net Weight (kg) 0,202 Kg
Packaging Dimension 1,00 x 1,00 x 1,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618098650
UPC 195125034648
Commodity Code 85176200
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C03
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 27.02.2013
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
;