26.04.2024 3:12:41 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG2647-0AH11-1AX1
Product
Image similar
SIPLUS HMI KP300 Basic mono PN RAIL, OT1: -25...+55 °C ST1/2: 70 °C for 10 minutes with conformal coating based on 6AV6647-0AH11-3AX1 Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable as of WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG2647-0AH11-1AX1
Product Description SIPLUS HMI KP300 Basic mono PN RAIL, OT1: -25...+55 °C ST1/2: 70 °C for 10 minutes with conformal coating based on 6AV6647-0AH11-3AX1 Basic Panel, key operation, 3" FSTN LCD display, black/white, PROFINET interface, configurable as of WinCC Basic V11/ STEP 7 Basic V11, contains open-source software, which is provided free of charge see enclosed CD
Product family SIPLUS extreme RAIL Basic Panels (1st Generation)
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 471 / 471
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 70 Day/Days
Net Weight (kg) 0,375 Kg
Packaging Dimension 13,90 x 20,00 x 4,60
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618130206
UPC Not available
Commodity Code 85371098
LKZ_FDB/ CatalogID A&DSE/SIP ADD
Product Group 4C01
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 11.05.2022
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-01
eClass 6 27-24-23-02
eClass 7.1 27-24-23-02
eClass 8 27-24-23-02
eClass 9 27-33-02-01
eClass 9.1 27-33-02-01
ETIM 7 EC001412
ETIM 8 EC001412
ETIM 9 EC001412
|
Buy product
Quantity 1 Piece
;