18.05.2024 10:50:38 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4104-4AA05-3XX0
Product
*** no longer available *** SIMATIC IPC547G (rack PC, 19", 4 U); Pentium Dual Core G4400 (2C/2T, 3.3 GHz, 3 MB cache); MB (chipset H110, 2x Gbit LAN, 2x USB 3.0 front, 2x USB 3.0 & 4x USB 2.0 on rear, 2x PS/2, audio; 1x display port V1.2, 1x DVI-D, 7 slots: 5x PCI-E, 2x PCI) 1x 1 TB HDD, internal; 4 GB DDR4 SD-RAM (1x 4 GB) Enclosure painted, COM2+LPT, 100/240 V AC industrial power supply unit, without power supply cord; without operating system
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4104-4AA05-3XX0
Product Description *** no longer available *** SIMATIC IPC547G (rack PC, 19", 4 U); Pentium Dual Core G4400 (2C/2T, 3.3 GHz, 3 MB cache); MB (chipset H110, 2x Gbit LAN, 2x USB 3.0 front, 2x USB 3.0 & 4x USB 2.0 on rear, 2x PS/2, audio; 1x display port V1.2, 1x DVI-D, 7 slots: 5x PCI-E, 2x PCI) 1x 1 TB HDD, internal; 4 GB DDR4 SD-RAM (1x 4 GB) Enclosure painted, COM2+LPT, 100/240 V AC industrial power supply unit, without power supply cord; without operating system
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2021
Notes
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) On request
Net Weight (kg) 21,000 Kg
Packaging Dimension 59,00 x 61,00 x 36,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622431641
UPC Not available
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10-E
Product Group 3361
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.04.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
;