18.05.2024 6:55:51 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AG4104-4GN16-4BX0
Product
SIMATIC IPC547G (Rack PC, 19", 4HU); Core i5-6500 (4C/4T, 3.2(3.6) GHz, 6 MB cache, iAMT); MB (CHIPSET C236, 2x Gbit LAN, 2x USB3.0 front, 4x USB3.0 & 4x USB2.0 rear, 1x USB2.0 int. 1x COM 1, 2x PS/2, audio; 2x display ports V1.2, 1x DVI-D, 7 slots: 5x PCI-E, 2x PCI) RAID1 2x 1 TB HDD in interchangeable insert, front; 8 GB DDR4 SD-RAM (2x 4 GB) Enclosure painted, COM2+LPT, DVD +/-RW (SLIM); Adapter cable DP acc. to VGA; 100/240V AC industrial power supply unit, without line cable; Windows 7 Ultimate 64 bit SP1
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AG4104-4GN16-4BX0
Product Description SIMATIC IPC547G (Rack PC, 19", 4HU); Core i5-6500 (4C/4T, 3.2(3.6) GHz, 6 MB cache, iAMT); MB (CHIPSET C236, 2x Gbit LAN, 2x USB3.0 front, 4x USB3.0 & 4x USB2.0 rear, 1x USB2.0 int. 1x COM 1, 2x PS/2, audio; 2x display ports V1.2, 1x DVI-D, 7 slots: 5x PCI-E, 2x PCI) RAID1 2x 1 TB HDD in interchangeable insert, front; 8 GB DDR4 SD-RAM (2x 4 GB) Enclosure painted, COM2+LPT, DVD +/-RW (SLIM); Adapter cable DP acc. to VGA; 100/240V AC industrial power supply unit, without line cable; Windows 7 Ultimate 64 bit SP1
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2021
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 17,820 Kg
Packaging Dimension 60,00 x 61,00 x 35,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622431658
UPC 804766454554
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 3361
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 29.04.2016
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
|
Buy product
Quantity 1 Piece
;