19.10.2024 3:27:24 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AU1820-0AA32-0AB0
Product
Image similar
SIMOTION TECHNOLOGY OPTION MULTI AXES PACKAGE SINGLE LICENSE FOR ONE P320
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU1820-0AA32-0AB0
Product Description SIMOTION TECHNOLOGY OPTION MULTI AXES PACKAGE SINGLE LICENSE FOR ONE P320
Product family Ordering of licenses for runtime software
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 731 / 731
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,010 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730606
UPC 662643158878
Commodity Code 49011000
LKZ_FDB/ CatalogID PM21
Product Group 9678
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 1200 27-24-25-06
eClass 1400 27-24-25-06
eClass 600 27-24-20-80
eClass 710 27-24-20-80
eClass 800 27-24-20-80
eClass 900 27-24-20-80
eClass 910 27-24-20-80
ETIM 700 EC001435
ETIM 800 EC001435
ETIM 900 EC001435
IDEA 400 7071
UNSPSC 1500 43-23-26-08
|
Buy product
Quantity 1 Piece
;