02.06.2024 2:59:26 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AU1837-0EA10-0DX1
Product
Image similar
Press Safety Library F-Library SIMATIC S7-F/P V 2.0 (FIRST LICENSE) valid for Distributed Safety, S7-300F/S7-400F/WinAC Includes F-Library incl. Online Help and Manual Documented Application- example and certificate Machine licences per F-PLC 6AU1837-0EA10-0DX2 Upgrade to TIA Portal 6AU1837-0EA10-0EX1
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AU1837-0EA10-0DX1
Product Description Press Safety Library F-Library SIMATIC S7-F/P V 2.0 (FIRST LICENSE) valid for Distributed Safety, S7-300F/S7-400F/WinAC Includes F-Library incl. Online Help and Manual Documented Application- example and certificate Machine licences per F-PLC 6AU1837-0EA10-0DX2 Upgrade to TIA Portal 6AU1837-0EA10-0EX1
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 732 / 732
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 7 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515730835
UPC 662643395921
Commodity Code 49011000
LKZ_FDB/ CatalogID PM21
Product Group 9392
Group Code R251
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
IDEA 4 7151
UNSPSC 15 43-23-36-03
|
Buy product
Quantity 1 Piece
;