22.12.2024 8:47:11 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2101-0AA02-0AA5
No picture available
SIMATIC WINCC COMFORT V12 SP1 ENGINEERING-SW,FLOATING LICENSE SW AND DOCUMENTATION ON DVD, LICENSE KEY ON USB STICK CLASS A, 6 LANGUAGES(GE,EN,IT,FR,SP,CH), EXECUTABLE UNDER WINDOWS XP (32 BIT) / WINDOWS 7 (32/64 BIT) / WINSRV 2003 R2/2008 (32 BIT) / WINSRV 2008 R2 (64 BIT), FOR CONFIGURATION OF SIMATIC PANELS
Notes
Product is no longer available
Sucessor:AN UPDATED VERSION IS ALREADY AVAILABLE: 6AV2101-0AA03-0AA5
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2101-0AA02-0AA5
Product Description SIMATIC WINCC COMFORT V12 SP1 ENGINEERING-SW,FLOATING LICENSE SW AND DOCUMENTATION ON DVD, LICENSE KEY ON USB STICK CLASS A, 6 LANGUAGES(GE,EN,IT,FR,SP,CH), EXECUTABLE UNDER WINDOWS XP (32 BIT) / WINDOWS 7 (32/64 BIT) / WINSRV 2003 R2/2008 (32 BIT) / WINSRV 2008 R2 (64 BIT), FOR CONFIGURATION OF SIMATIC PANELS
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2014
Notes
Product is no longer available
Sucessor:AN UPDATED VERSION IS ALREADY AVAILABLE: 6AV2101-0AA03-0AA5
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 278 / 278
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,200 Kg
Packaging Dimension 18,70 x 26,60 x 3,00
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169305433
UPC 887621124328
Commodity Code 85234925
LKZ_FDB/ CatalogID ST9.80
Product Group 2276
Group Code R119
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;