26.04.2024 4:58:30 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2105-0BA04-0AA0
Product
SIMATIC WinCC RT Professional, 128 PowerTags V14 SP1, runtime software in TIA Portal, single license, SW and documentation on DVD, license key on USB flash drive, Class A, 6 languages (de,en,fr,es,it,zh), Executable in Windows 7 Prof/Ent/Ult SP1 (32/64-bit)/ 10 Prof/Ent (64-bit)/ 8.1 Prof/Ent (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 R2 / 2016 (64-bit)/ ******************************* Content: Set (2x DVD + 1x USB)
Notes
Product is no longer available
Sucessor:A newer version is available: 6AV2105-0BA05-0AA0
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2105-0BA04-0AA0
Product Description SIMATIC WinCC RT Professional, 128 PowerTags V14 SP1, runtime software in TIA Portal, single license, SW and documentation on DVD, license key on USB flash drive, Class A, 6 languages (de,en,fr,es,it,zh), Executable in Windows 7 Prof/Ent/Ult SP1 (32/64-bit)/ 10 Prof/Ent (64-bit)/ 8.1 Prof/Ent (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 R2 / 2016 (64-bit)/ ******************************* Content: Set (2x DVD + 1x USB)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2021
Notes
Product is no longer available
Sucessor:A newer version is available: 6AV2105-0BA05-0AA0
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99S / AL : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0,321 Kg
Packaging Dimension 18,40 x 26,90 x 3,20
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622450888
UPC 804766329142
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group 2271
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;