03.05.2024 12:29:21 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2114-2DA07-0AA0
Product
SIMATIC WinCC Runtime Advanced SW package for SIMATIC IPC; 512 PowerTags; includes: WinCC Runtime Advanced 512 PowerTags V17, SIMATIC WinCC Recipes+Logging for Runtime Advanced; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. ******************************* content: 6AV2104-0DA07-0AA0 and 6AV2107-0HA00-0BB0
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2114-2DA07-0AA0
Product Description SIMATIC WinCC Runtime Advanced SW package for SIMATIC IPC; 512 PowerTags; includes: WinCC Runtime Advanced 512 PowerTags V17, SIMATIC WinCC Recipes+Logging for Runtime Advanced; supplied only if the same number of SIMATIC IPCs is ordered simultaneously. ******************************* content: 6AV2104-0DA07-0AA0 and 6AV2107-0HA00-0BB0
Product family Software packages for SIMATIC IPC
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 277 / 277
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,365 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515731887
UPC 195125247543
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2
Product Group 2275
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy product
Quantity 1 Piece
;