- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- HMI devices
- Basic HMI
- Advanced HMI Panel-based
- SIMATIC HMI Unified Comfort Panels
- Comfort Panels
- Mobile Panels
- Mobile Panels 2nd Generation
- Mobile Panels for low-temperature environment
- System components for Mobile Panels
- Thin clients
- Web Panels
- Advanced HMI PC-based
- Previous systems
- System interfaces with WinCC (TIA Portal)
- HMI software
- Accessories
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SIMATIC HMI KTP900 Mobile, 9.0" TFT display, 800x 480 pixel, 16 million colors. key and touch operation, 10 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, configurable from WinCC Comfort V13 SP1
Article Number (Market Facing Number) |
6AV2125-2JB03-0AX0 |
Product Description |
SIMATIC HMI KTP900 Mobile, 9.0" TFT display, 800x 480 pixel, 16 million colors. key and touch operation, 10 function keys, 1x PROFINET/Industrial Ethernet interface, 1x multimedia card, 1x USB, configurable from WinCC Comfort V13 SP1
|
Product family |
Mobile Panels 2nd Generation |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
239 / 239 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
1,635 Kg |
Packaging Dimension |
24,50 x 32,10 x 10,20 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623404781 |
UPC |
804766158087 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST80.1F |
Product Group |
4A66 |
Group Code |
R141 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 29.06.2015 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
f5bafe29-10bd-4e67-acc1-826846463315 |
|
|
Version
|
Classification
|
eClass |
12 |
27-33-02-02 |
eClass |
14 |
27-33-02-02 |
eClass |
6 |
27-24-23-03 |
eClass |
7.1 |
27-24-23-03 |
eClass |
8 |
27-24-23-03 |
eClass |
9 |
27-33-02-02 |
eClass |
9.1 |
27-33-02-02 |
ETIM |
7 |
EC001427 |
ETIM |
8 |
EC001427 |
ETIM |
9 |
EC001427 |
IDEA |
4 |
6607 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|