SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6AV2127-1AB00-0LX1
Product
SIMATIC HMI KP8 PN LX, 8 short-stroke switches long, 1-6 mm sheet thickness, PN interfaces, black neutral design, 8 configurable DI/DO pins, 24 V DC can be looped through, parameterizable as of STEP 7 V5.5
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2127-1AB00-0LX1
Product Description SIMATIC HMI KP8 PN LX, 8 short-stroke switches long, 1-6 mm sheet thickness, PN interfaces, black neutral design, 8 configurable DI/DO pins, 24 V DC can be looped through, parameterizable as of STEP 7 V5.5
Product family SIMATIC HMI KP8/KP8F/KP32F
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 239 / 239
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,326 Kg
Packaging Dimension 10,00 x 28,00 x 5,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515732181
UPC 195125335608
Commodity Code 85371091
LKZ_FDB/ CatalogID ST80.1A
Product Group 3406
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 17.05.2021
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-33-02-04
eClass 14 27-33-02-04
eClass 6 27-24-23-05
eClass 7.1 27-24-23-05
eClass 8 27-24-23-05
eClass 9 27-33-02-04
eClass 9.1 27-33-02-04
ETIM 7 EC001415
ETIM 8 EC001415
ETIM 9 EC001415
|
Buy product
Quantity 1 Piece
;