22.11.2024 6:54:09 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2145-6KM00-0AA0
Product
Image similar
SIMATIC HMI IWP10F Mobile WebClient, 10.0" TFT display, 1280x800 pixels, 16 million colors, multi-touch, 7 function keys, handwheel, PROFINET/Industrial Ethernet interface, USB, acknowledgment button, EMERGENCY STOP button -- for the lower performance range such as LOGO or PLC, not suitable for Unified!
Notes
Sorry but this product is currently not available.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2145-6KM00-0AA0
Product Description SIMATIC HMI IWP10F Mobile WebClient, 10.0" TFT display, 1280x800 pixels, 16 million colors, multi-touch, 7 function keys, handwheel, PROFINET/Industrial Ethernet interface, USB, acknowledgment button, EMERGENCY STOP button -- for the lower performance range such as LOGO or PLC, not suitable for Unified!
Product family SIMATIC HMI IWP10F Mobile WebClient
Product Lifecycle (PLM) PM300:Active Product
Notes
Sorry but this product is currently not available.
Price data
Region Specific PriceGroup / Headquarter Price Group 239 / 239
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 0,001 Kg
Packaging Dimension 232,00 x 327,00 x 102,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618135300
UPC 195125414815
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80XY
Product Group 4E01
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 10.10.2022
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-33-02-02
eClass 14 27-33-02-02
eClass 6 27-24-23-03
eClass 7.1 27-24-23-03
eClass 8 27-24-23-03
eClass 9 27-33-02-02
eClass 9.1 27-33-02-02
ETIM 7 EC001427
ETIM 8 EC001427
ETIM 9 EC001427
|
Buy product
Quantity 1 Piece
;