21.11.2024 6:11:28 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV2155-0HM01-7LB0
Product
Image similar
SIMATIC Control Function Library (CFL) V1.1 promotion single runtime license for HMI system; contains license certificate for download; without software; class A; 2 languages (en and de); executable on: TIA Portal V17 SIMATIC WinCC Unified V17 - - consignee email address required for delivery - - please observe product release: support.industry.siemens.com entry ID: 109814153
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV2155-0HM01-7LB0
Product Description SIMATIC Control Function Library (CFL) V1.1 promotion single runtime license for HMI system; contains license certificate for download; without software; class A; 2 languages (en and de); executable on: TIA Portal V17 SIMATIC WinCC Unified V17 - - consignee email address required for delivery - - please observe product release: support.industry.siemens.com entry ID: 109814153
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group 266 / 266
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106541033
UPC Not available
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2
Product Group X0H2
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-05
eClass 14 27-24-25-05
eClass 6 27-24-25-05
eClass 7.1 27-24-25-05
eClass 8 27-24-25-05
eClass 9 27-24-25-05
eClass 9.1 27-24-25-05
ETIM 7 EC002582
ETIM 8 EC002582
ETIM 9 EC002582
|
Buy product
Quantity 1 Piece
;