26.04.2024 6:03:20 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6381-2BC07-4AH0
Product
WinCC system software V7.4 SP1, RT 128 (128 PowerTags), runtime software, single license, software and license key download class A, 5 languages (de,en,fr,es,it), executable under Windows 7 Professional/Enterprise/Ultimat e +SP1 (32-bit)/ 7 Professional/Enterprise/Ultimat e +SP1 (64-bit)/ 8.1 Professional/Enterprise (32-bit)/ 8.1 Professional/Enterprise (64-bit)/ 10 Professional/Enterprise (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 R2 (64-bit)/ Server 2016 (64-bit) ****************************(*)
Notes
This product is downloadable only. This product is downloadable only.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6381-2BC07-4AH0
Product Description WinCC system software V7.4 SP1, RT 128 (128 PowerTags), runtime software, single license, software and license key download class A, 5 languages (de,en,fr,es,it), executable under Windows 7 Professional/Enterprise/Ultimat e +SP1 (32-bit)/ 7 Professional/Enterprise/Ultimat e +SP1 (64-bit)/ 8.1 Professional/Enterprise (32-bit)/ 8.1 Professional/Enterprise (64-bit)/ 10 Professional/Enterprise (64-bit)/ Server 2008 R2+SP1 (64-bit)/ Server 2012 R2 (64-bit)/ Server 2016 (64-bit) ****************************(*)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 31.03.2023
Notes
This product is downloadable only. This product is downloadable only.
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515736677
UPC 804766331947
Commodity Code Not available
LKZ_FDB/ CatalogID ST80.2T
Product Group 4323
Group Code R142
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;