02.06.2024 11:00:29 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6612-0AA51-3CE5
Product
WinCC flexible 2008 Standard, upgrade for WinCC flexible 2004/2005/2007 Standard, incl. Change Control, engineering software,Floating License license key on USB flash drive, SW and documentation on DVD, de/en/fr/it/sp/zh-s/zh-t/kor/ja p, executable in Windows 7 Prof/Ultimate/Enterprise(32/64) Windows 10 Pro/Enterprise (64) ******************************* Content: Set (1x DVD + 1x USB)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6612-0AA51-3CE5
Product Description WinCC flexible 2008 Standard, upgrade for WinCC flexible 2004/2005/2007 Standard, incl. Change Control, engineering software,Floating License license key on USB flash drive, SW and documentation on DVD, de/en/fr/it/sp/zh-s/zh-t/kor/ja p, executable in Windows 7 Prof/Ultimate/Enterprise(32/64) Windows 10 Pro/Enterprise (64) ******************************* Content: Set (1x DVD + 1x USB)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2022
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,211 Kg
Packaging Dimension 19,30 x 24,10 x 2,30
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169186971
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID ST80.2Q
Product Group 2336
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 14 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;