06.05.2024 5:45:37 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV6642-0DA01-1AX0
No picture available
*** SPARE PART*** SIMATIC PANEL OP177B PN/DP STN 256 COLOR DISPLAY TOUCH AND KEYS MPI-/PROFIBUS-DP PROTOCOL RS485-/RS422-/USB- INTERFACE ETHERNET - INTERFACE PRINTER INTERFACE SLOT FOR MM-CARD CONFIGURABLE WITH WINCC FLEXIBLE 2005
Notes
Product is no longer available. Successor:
6AV6642-0DA01-1AX1 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV6642-0DA01-1AX0
Product Description *** SPARE PART*** SIMATIC PANEL OP177B PN/DP STN 256 COLOR DISPLAY TOUCH AND KEYS MPI-/PROFIBUS-DP PROTOCOL RS485-/RS422-/USB- INTERFACE ETHERNET - INTERFACE PRINTER INTERFACE SLOT FOR MM-CARD CONFIGURABLE WITH WINCC FLEXIBLE 2005
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.10.2017
Notes
Product is no longer available. Successor:
6AV6642-0DA01-1AX1 Compare Products
Successor information
Successor 6AV6642-0DA01-1AX1
Successor Description *** spare part *** SIMATIC OP 177B 6" PN/DP STN 256 color display touch and key MPI/PROFIBUS DP protocol RS485/RS422/USB interface Ethernet 10/100 interface printer interface slot for MMC configurable with WinCC flexible 2005
Price data
Region Specific PriceGroup / Headquarter Price Group 2AP / 2AP
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5D002ENCU / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 1,326 Kg
Packaging Dimension 30,10 x 33,10 x 7,80
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515072522
UPC 662643255072
Commodity Code 85371098
LKZ_FDB/ CatalogID ST80E
Product Group 4356
Group Code R119
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 31.03.2008
Product class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;