The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC MP 177 6" Touch Multi Panel with retentive memory 5.7" TFT display 2 MB configuration memory, configurable with WinCC flexible 2008 Compact or higher
Article Number (Market Facing Number) |
6AV6642-0EA01-3AX0 |
Product Description |
The new part, as of 01.01.2015, is blocked for delivery. Spare part can continue to be purchased as required, but price may deviate from new part. Further information under SIMATIC current entry ID: 109486162. For questions, the familiar contact persons are available to you. SIMATIC MP 177 6" Touch Multi Panel with retentive memory 5.7" TFT display 2 MB configuration memory, configurable with WinCC flexible 2008 Compact or higher
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 01.10.2012 |
Price Group |
2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5D992 |
Standard lead time ex-works |
30 Day/Days |
Net Weight (kg) |
1,070 Kg |
Product Dimensions (W x L x H) |
Not available |
Packaging Dimension |
19,70 x 25,40 x 8,90 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515076940 |
UPC |
662643396881 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
ST9.80 |
Product Group |
2345 |
Group Code |
R119 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.11.2009 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
6 |
27-24-23-02 |
eClass |
7.1 |
27-24-23-02 |
eClass |
8 |
27-24-23-02 |
eClass |
9 |
27-33-02-01 |
eClass |
9.1 |
27-33-02-01 |
ETIM |
5 |
EC001412 |
ETIM |
6 |
EC001412 |
ETIM |
7 |
EC001412 |
ETIM |
8 |
EC001412 |
IDEA |
4 |
6607 |
UNSPSC |
14 |
43-23-36-03 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|