SIMATIC MP 377 pro 15" Touch multi panel, Windows CE 5.0 15" color TFT display 12 MB configuration memory configurable from WinCC flexible 2007
Article Number (Market Facing Number) |
6AV6644-2AB01-2AX0 |
Product Description |
SIMATIC MP 377 pro 15" Touch multi panel, Windows CE 5.0 15" color TFT display 12 MB configuration memory configurable from WinCC flexible 2007
|
Product family |
SIMATIC MP 377 PRO |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 01.10.2016 |
Price Group |
2AP |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5D992 |
Standard lead time ex-works |
30 Day/Days |
Net Weight (kg) |
8,460 Kg |
Product Dimensions (W x L x H) |
Not available |
Packaging Dimension |
40,50 x 53,00 x 19,00 |
Package size unit of measure |
CM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515077008 |
UPC |
662643397017 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
ST80.1N |
Product Group |
2349 |
Group Code |
R119 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 31.03.2008 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
6 |
27-24-23-02 |
eClass |
7.1 |
27-24-23-02 |
eClass |
8 |
27-24-23-02 |
eClass |
9 |
27-33-02-01 |
eClass |
9.1 |
27-33-02-01 |
ETIM |
5 |
EC001412 |
ETIM |
6 |
EC001412 |
ETIM |
7 |
EC001412 |
ETIM |
8 |
EC001412 |
IDEA |
4 |
6607 |
UNSPSC |
14 |
43-21-19-03 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|