*** no longer available *** SIMATIC IPC 477D, 15" Touch display; 4 USB (back)+1 USB (front), Ethernet (10/100/1000); Core i7-3517UE; 2x Gbit Ethernet (IE/PN); 8 GB; 1x RS232 and 1x PCIE; Windows 7 Ultimate 64-bit, Replaceable without drive; SSD 240 GB Standard (MLC); Without SIMATIC software; AC 110/230V industrial power supply unit with NAMUR; Power supply cable for Europe
Notes
Sucessor:successor: SIMATIC IPC 477E 6AV7241-.....-....
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
6AV7240-6BD17-0PA2 |
Product Description |
*** no longer available *** SIMATIC IPC 477D, 15" Touch display; 4 USB (back)+1 USB (front), Ethernet (10/100/1000); Core i7-3517UE; 2x Gbit Ethernet (IE/PN); 8 GB; 1x RS232 and 1x PCIE; Windows 7 Ultimate 64-bit, Replaceable without drive; SSD 240 GB Standard (MLC); Without SIMATIC software; AC 110/230V industrial power supply unit with NAMUR; Power supply cable for Europe
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 01.09.2021 |
Notes |
Sucessor:successor: SIMATIC IPC 477E 6AV7241-.....-....
This product is a Spare Part, please visit the Spares & Service section for more information
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
S20 / 2ET |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : 5A992 / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
5,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84714100 |
LKZ_FDB/ CatalogID |
ST80E |
Product Group |
4387 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 20.12.2012 |
Product class |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|