29.06.2024 9:16:35 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7675-2RE00-0AA0
Product
Image similar
Backplane cover IP20 22", accessory for IPC477D 22", IPC477D 22" MT IPC477E 22“ ST, Color black, Degree of protection IP20, VESA 100, incl. 4 screws for Fastening, not for IPC477D/E with DVD/PCIE expansion
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7675-2RE00-0AA0
Product Description Backplane cover IP20 22", accessory for IPC477D 22", IPC477D 22" MT IPC477E 22“ ST, Color black, Degree of protection IP20, VESA 100, incl. 4 screws for Fastening, not for IPC477D/E with DVD/PCIE expansion
Product family Back covers
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 01.10.2021
Price data
Region Specific PriceGroup / Headquarter Price Group S20 / 2ET
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 4,820 Kg
Packaging Dimension 51,50 x 62,00 x 22,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515739166
UPC 804766050084
Commodity Code 84733020
LKZ_FDB/ CatalogID ST80XY
Product Group 3433
Group Code R141
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.09.2014
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
|
Buy product
Quantity 1 Piece
;