13.05.2024 7:13:50 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7862-2BC00-0AA0
Product
SIMATIC IFP1200 Basic Flat Panel 12" display (16:10), Touch, 1280 x 800 pixels, standard up to 5 m, for 24V DC, DisplayPort/VGA interface
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7862-2BC00-0AA0
Product Description SIMATIC IFP1200 Basic Flat Panel 12" display (16:10), Touch, 1280 x 800 pixels, standard up to 5 m, for 24V DC, DisplayPort/VGA interface
Product family SIMATIC IFP Basic
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 203 / 203
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 3,857 Kg
Packaging Dimension 34,00 x 43,50 x 21,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106032777
UPC 804766848315
Commodity Code 85285210
LKZ_FDB/ CatalogID ST80.1T
Product Group 4C81
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 08.03.2019
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-02-01
eClass 14 19-20-02-01
eClass 6 19-20-02-01
eClass 7.1 19-20-02-01
eClass 8 19-20-02-01
eClass 9 19-20-02-01
eClass 9.1 19-20-02-01
ETIM 7 EC001428
ETIM 8 EC001428
ETIM 9 EC001428
IDEA 4 6675
UNSPSC 15 43-21-19-02
|
Buy product
Quantity 1 Piece
;