21.11.2024 7:26:22 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7862-2BC10-0AA0
Product
Image similar
SIMATIC IFP1200 Basic Covered Flat Panel 12" display (16:10), touch, 1280 x 800 pixels, standard up to 5 m, for 24 V DC, DisplayPort on the rear side IP65
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7862-2BC10-0AA0
Product Description SIMATIC IFP1200 Basic Covered Flat Panel 12" display (16:10), touch, 1280 x 800 pixels, standard up to 5 m, for 24 V DC, DisplayPort on the rear side IP65
Product family SIMATIC Industrial Flat Panel Basic
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 203 / 203
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 2,800 Kg
Packaging Dimension 39,80 x 45,80 x 21,70
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106034528
UPC Not available
Commodity Code 85285210
LKZ_FDB/ CatalogID ST80.1T
Product Group 4C81
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 30.06.2022
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-02-01
eClass 14 19-20-02-01
eClass 6 19-20-02-01
eClass 7.1 19-20-02-01
eClass 8 19-20-02-01
eClass 9 19-20-02-01
eClass 9.1 19-20-02-01
ETIM 7 EC001428
ETIM 8 EC001428
ETIM 9 EC001428
|
Buy product
Quantity 1 Piece
;